text.skipToContent text.skipToNavigation

Glenmont Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Glenmont

Catalog ID: P3136-15

The Glenmont Collection has a clean line with geometric forms. Two-light bath fixture with etched opal glass finished in Polished Chrome. Square bar style arms elevate the glass. Fixture can be installed facing upwards or downwards.

  • Chrome finish.
  • Opal etched glass.
  • Square bar style arms elevate the glass.
  • Square single back plate.

$171.71 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Chrome
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Vanity Light
Glass Opal etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Transitional
  • New Traditional
  • Craftsman
Sub Brand Delta
UPC 785247117109
Warranty Length 1 year warranty

Dimensions

Depth 7.75 in
Gross Weight with Packaging 3.7 lb
Height 8.875 in
Height to Center 6.375 in
Note Weight of fixture exceeds NEC limits No
Weight 3.7 lb
Width 14.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes