HUBBELL
PROG_P300015_015_PRODIMAGE
PROG_P300015_015_PRODIMAGE
PROG_P300015_015_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P300015_015alt_PRODIMAGE

Glide Collection Four-Light Bath & Vanity

$248.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300015-015

Collection name:

Glide

Let Glide's nautical-inspired four-light bath and vanity collection bring elegance and a spa-like atmosphere into the home. The etched opal glass sits upon a Polished Chrome pedestal offering a traditional or formal style. Fixture can be installed with glass facing up or down.

  • Polished Chrome finish.
  • Nautical-inspired.
  • Creates an elegant, spa-like atmosphere.
  • Etched opal glass.
  • Fixture can be installed with glass facing up or down.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300015-015

Category General

Bath & Vanity

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Rustic
  • Transitional

Type

Vanity Light

UPC

785247206308

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.75 in

Dimensions

34 in x 6.75 in x 7.75 in

Height

7.75 in

Height to Center

4 in

Length

34 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.24 lb

Width

6.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93070959

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Applications Notes