PROG_P300015_139_PRODIMAGE
PROG_P300015_139_PRODIMAGE
PROG_glide_IMG_9096_detailshot
PROG_P300015_139alt_PRODIMAGE
+2
PROG_P300015_139_facing-up-or-down

Glide Collection Four-Light Rubbed Bronze Etched Opal Glass Coastal Bath Vanity Light

$248.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300015-139

Collection name:

Glide

Let Glide's nautical-inspired four-light bath and vanity collection bring elegance and a spa-like atmosphere into the home. The etched opal glass sits upon a Rubbed Bronze pedestal offering a traditional or formal style. Fixture can be installed with glass facing up or down.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and transitional style settings
  • Handsome rubbed bronze finish
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 34-inch width by 7.75-inch height by 6.75-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Rubbed Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Rustic
  • Transitional
Type
Vanity Light
UPC
785247206315
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.75 in
Dimensions
34 in x 6.75 in x 7.75 in
Height
7.75 in
Height to Center
4 in
Length
34 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.24 lb
Width
6.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93070959

Resources and downloads