text.skipToContent text.skipToNavigation

Glide Collection One-Light Polished Chrome Etched Opal Glass Coastal Bath Vanity Light

By Progress Lighting 

Collection Name:  Glide

Catalog ID: P300012-015

By Progress Lighting
$77.66 USD
Collection Name:  Glide
Catalog ID:  P300012-015
Let Glide's nautical-inspired one-light bath and vanity collection bring elegance and a spa-like atmosphere into the home. The etched opal glass sits upon a Polished Chrome pedestal offering a traditional or formal style. Fixture can be installed with glass facing up or down.
  • Ideal for a bathroom, hall, or foyer
  • Perfect for coastal, farmhouse, and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched opal glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 8-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner