PROG_P300013_009_PRODIMAGE
PROG_P300013_009_PRODIMAGE
PROG_P300013_009alt_PRODIMAGE
PROG_P300013_009_facing-up-or-down
+2
PROG_glide_IMG_9099_detailshot

Glide Collection Two-Light Brushed Nickel Etched Opal Glass Coastal Bath Vanity Light

$144.43 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300013-009

Collection name:

Glide

Let Glide's nautical-inspired two-light bath and vanity collection bring elegance and a spa-like atmosphere into the home. The etched opal glass sits upon a Brushed Nickel pedestal offering a traditional or formal style. Fixture can be installed with glass facing up or down.

  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16-inch width by 7.75-inch height by 6.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Rustic
  • Transitional
Type
Vanity Light
UPC
785247206230
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.875 in
Dimensions
16 in x 6.875 in x 7.75 in
Height
7.75 in
Height to Center
4 in
Length
16 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.7 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
50

Resources

Instruction Sheet Number
93070959

Resources and downloads