PROG_P2919_15_PRODIMAGE
PROG_P2919_15_PRODIMAGE
PROG_P2919_15alt_PRODIMAGE
PROG_heart chandelier_IMG_2379_detailshot
+1
PROG_P2919_15_facing-up-or-down

Heart Collection Three-Light Polished Chrome Etched Glass Farmhouse Bath Vanity Light

$150.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2919-15

Collection name:

Heart

The Heart Collection possesses a smart simplicity to complement today's home. This three-light bath bracket includes etched glass shades to add distinction and provide pleasing illumination to any room. Versatile design permits installation of fixture facing either upwards or downwards. Polished Chrome scroll arms create an airy effect.

  • Ideal for a bathroom
  • Perfect for farmhouse, traditional, and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 21.625-inch width by 8.25-inch height by 8-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Laird, Trinity, and Five Light collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Transitional
  • Farmhouse
Type
Vanity Light
UPC
785247170821
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8 in
Dimensions
21.625 in x 8 in x 8.25 in
Gross Weight with Packaging
7 lb
Height
8.25 in
Height to Center
2.5 in
Length
21.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
7 lb
Width
8 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
93041520