text.skipToContent text.skipToNavigation

Heart Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Heart

Catalog ID: P2919-20

The Heart Collection possesses a smart simplicity to complement today's home. This three-light bath bracket includes etched glass shades to add distinction and provide pleasing illumination to any room. Versatile design permits installation of fixture facing either upwards or downwards. Painted antique bronze scroll arms create an airy effect.

  • Painted Antique Bronze finish.
  • Etched glass shades provide satisfying illumination.
  • Versatile design.
  • Scroll arms create an airy effect.

$133.65 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247170364
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8 in
Gross Weight with Packaging 7 lb
Height 8.25 in
Height to Center 2.5 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 21.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads