text.skipToContent text.skipToNavigation

Heart Collection Two-Light Brushed Nickel Etched Glass Farmhouse Bath Vanity Light

By Progress Lighting 

Collection Name:  Heart

Catalog ID: P2915-09

By Progress Lighting
$99.22 USD
Collection Name:  Heart
Catalog ID:  P2915-09
The Heart Collection possesses a smart simplicity to complement today's home. This two-light bath bracket includes etched glass shades to add distinction and provide pleasing illumination to any room. Versatile design permits installation of fixture facing either upwards or downwards. Plated Brushed Nickel scroll arms create an airy effect.
  • Ideal for a bathroom and powder room.
  • Perfect for farmhouse, traditional, and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 13.6875-inch width by 8.25-inch height by 8-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Laird, Trinity, and Five Light collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List