text.skipToContent text.skipToNavigation

Index Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Index

Catalog ID: P300079-031

Etched opal glass shades are nestled in sleek linear bands in the Index collection. Ideal for modern bath and vanity areas, Index four-light bath & vanity enhances a spa-like environment. Black finish.

  • Index enhances a spa-like environment for bath and vanity suites
  • Popular design details ideal for modern bath and vanity
  • Black finish enhances modern interiors
  • Etched opal glass shades are nestled in sleek linear bands in the Index collection
  • Uses four 60-watt max. G9 wedge base bulbs (sold separately)
  • Perfect choice to add task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning
  • Shop the complete Index collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Compatible light bulbs include Progress Lighting P7818-01, P7812-01 and 3G9DLED27.

$206.14 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Bath & Vanity
Color Black
Color Generic black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Vanity Light
Glass Etched Opal
Lamp Included No
Lamp Type G9
Lamp Type Actual G9
Lamp Type Basic incandescent
Lifestyle Modern
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type Bathroom
Socket Base Type - Main E12
Style Modern
UPC 785247216864
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.125 in
Height 5 in
Height to Center 3 in
Note Weight of fixture exceeds NEC limits No
Weight 6.03 lb
Width 33 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads