PROG_P300076_009_PRODIMAGE
PROG_P300076_009_PRODIMAGE
PROG_index_detail5_detailshot
PROG_PL_1596_G9(Pin_base)_G9-clear_Dimmable_Lamp_Graphic
+2
PROG_index_detail2_detailshot
Discontinued
Clearance

Index Collection One-Light Bath & Vanity

$19.18 USD
$73.26 USD

Brand:

Progress Lighting

Catalog ID:

P300076-009

Collection name:

Index

Etched opal glass shades are nestled in sleek linear bands in the Index collection. Ideal for modern bath and vanity areas, Index one-light bath & vanity enhances a spa-like environment. Brushed Nickel finish.

  • Index enhances a spa-like environment for bath and vanity suites
  • Brushed Nickel finish enhances modern interiors
  • Etched opal glass shade are nestled in sleek linear bands in the Index collection
  • Uses one 60-watt max. G9 wedge base bulb (sold separately) compatible with dimmable bulbs
  • Perfect choice to add task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning
  • Shop the complete Index collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Compatible light bulbs include Progress Lighting P7818-01, P7812-01 and 3G9DLED27.

Product details

General

Can be mounted up or down
No
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
G9
Lamp Type
G9
Lamp Type Actual
G9
Lamp Type Basic
Incandescent
Lifestyle
Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
G9
Style
Modern
Type
Bath Sconce
UPC
785247216932
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.125 in
Dimensions
4.875 in x 6.125 in x 8 in
Height
8 in
Height to Center
4.5 in
Length
4.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.02 lb
Width
6.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
88

Resources

Instruction Sheet Number
93083173