PROG_P2080_09_PRODIMAGE
PROG_P2080_09_PRODIMAGE
PROG_Invite_Brushed_Nickel_GeneralLit
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Invite Collection Four-Light Bath & Vanity

$296.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2080-09

Collection name:

Invite

Invite the beauty of light into your home with this Brushed Nickel four-light bath fixture. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Ideal for a bathroom
  • Perfect for new traditional, traditional, and transitional style settings
  • Beautiful brushed nickel finish
  • Crisp white silk mylar shades over inner etched glass
  • Includes installation instructions and mounting hardware
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 32.5-inch width by 7.375-inch height by 7.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Gather and Riley collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Wall Brackets
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
plate
Mounting Type
Wall
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Transitional
Type
Vanity Light
UPC
785247181469
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
32.5 in x 7.5 in x 7.375 in
Gross Weight with Packaging
6 lb
Height
7.375 in
Height to Center
4.875 in
Length
32.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
6 lb
Width
7.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
25

Resources

Instruction Sheet Number
93051184