text.skipToContent text.skipToNavigation

Joy Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Joy

Catalog ID: P2003-20

Gleeful simplicity defines the Joy Collection. Refreshing and fashionable, arcing forms of metal and fluted glass shades are enhanced by a classic Antique Bronze finish. Four etched light umber glass complete the look and allows you to coordinate well with other fixtures from this collection. Bring joy into your heart and into your home with this wonderful four-light bath fixture.

  • Antique Bronze finish.
  • Etched light umber glass.
  • Arcing forms of Antique Bronze metal support fluted glass shades.
  • Fixture faces up or down to suit your preference.

$181.94 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating hand painted
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Etched light umber
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Transitional
UPC 785247166060
Warranty Length 1 year warranty

Dimensions

Depth 8.125 in
Gross Weight with Packaging 5 lb
Height 7.625 in
Height to Center 4.125 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 30 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads