PROG_P2003_20W_PRODIMAGE
PROG_P2003_20W_PRODIMAGE
PROG_P2003_20Walt_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P2003-20W_facing-up-or-down

Joy Collection Four-Light Bath & Vanity

$223.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2003-20W

Collection name:

Joy

Gleeful simplicity defines the Joy Collection. Refreshing and fashionable, arcing forms of metal and fluted glass shades are enhanced by a classic Antique Bronze finish. Four-light fixture with white etched glass complete the look and allows you to coordinate well with other fixtures from this collection. Bring joy into your heart and into your home with this wonderful four-light bath fixture.

  • Refresh a bathroom, vanity or powder room with a light fixture from the Joy Collection
  • Perfect for new traditional and transitional style settings
  • Arcing forms of antique bronze metal support etched white fluted glass shades for a soft glow of light
  • Mount the light fixture facing up or down
  • Measures 30-inch width by 7.625-inch height by 8.125-inch (extends from wall)
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Vanity Light
UPC
785247194827
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.125 in
Dimensions
30 in x 8.125 in x 7.625 in
Gross Weight with Packaging
7.99 lb
Height
7.625 in
Height to Center
4.125 in
Length
30 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.21 lb
Width
8.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93035297