text.skipToContent text.skipToNavigation

Joy Collection Three-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Joy

Catalog ID: P2002-20W

By Progress Lighting
$149.27 USD
Collection Name:  Joy
Catalog ID:  P2002-20W
Gleeful simplicity defines the Joy Collection. Refreshing and fashionable, arcing forms of metal and fluted glass shades are enhanced by a classic Antique Bronze finish. Three-light fixture with white etched glass complete the look and allows you to coordinate well with other fixtures from this collection. Bring joy into your heart and into your home with this wonderful three-light bath fixture.
  • Ideal for a bathroom
  • Perfect for traditional and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched white glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 22-inch width by 7.625-inch height by 8.125-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Bravo, Tally, and Cherish collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options