text.skipToContent text.skipToNavigation

Joy Collection Two-Light Brushed Nickel Etched Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Joy

Catalog ID: P2001-09

By Progress Lighting
$119.90 USD
Collection Name:  Joy
Catalog ID:  P2001-09
Gleeful simplicity defines the Joy Collection. Refreshing and fashionable, arcing forms of metal and fluted glass shades are enhanced by a classic Brushed Nickel finish. Two white etched glass complete the look and allows you to coordinate well with other fixtures from this collection. Bring joy into your heart and into your home with this wonderful two-light bath fixture.
  • Ideal for a bathroom and powder room.
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14-inch width by 7.625-inch height by 8.125-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Bravo, Tally, and Cherish collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List