text.skipToContent text.skipToNavigation

Keats Collection Two-Light Bath & Vanity Light

by Progress Lighting 

Collection Name:  Keats

Catalog ID: P2820-20

Two-light bath & vanity with a light and open feeling, combined with traditional styling, triumph in the Keats collection. Frosted ribbed glass and an elegant frame enhance the overall effect. Antique Bronze finish.

  • Traditional styling.
  • A light and open feeling.
  • Frosted ribbed glass and an elegant frame.

$32.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Bronze
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • New Traditional
UPC 785247198733
Warranty Length 1 year warranty

Dimensions

Depth 8.125 in
Gross Weight with Packaging 3.76 lb
Height 8.625 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 5.79 lb
Width 15.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes