PROG_P300122_009_hero_PRODIMAGE
PROG_P300122_009_hero_PRODIMAGE
PROG_P300122-009_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_Kene_Brushed_Nickel_GeneralLit

Kene Collection Three-Light Brushed Nickel Clear Glass Craftsman Bath Vanity Light

$222.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300122-009

Collection name:

Kene

Add a modern romance to the heart of your home with this lovely wall bracket. Quiet etched glass diffusers are surrounded by clear outer shades for a soft, luxurious touch. The shades sit on an elegant brushed nickel frame with a rectangular backplate.

  • Ideal for a bathroom
  • Perfect for craftsman, modern, modern craftsman, modern mountain, and transitional style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass outer shade surrounds etched glass
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 23.375-inch width by 7.375-inch height by 7.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Chadwick and Lassiter collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
No
Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
  • Transitional
Light Distribution
Up/Down
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Backplate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Vanity Light
UPC
785247235988
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23.375 in x 7.875 in x 7.375 in
Height
7.375 in
Height to Center
4.625 in
Length
23.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.26 lb
Width
7.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93102223