text.skipToContent text.skipToNavigation

Kene Collection Graphite Two-Light Bath

by Progress Lighting 

Collection Name:  Kene

Catalog ID: P300121-143

Add a modern romance to the heart of your home with this lovely wall bracket. Quiet etched glass diffusers are surrounded by clear outer shades for a soft, luxurious touch. The shades sit on an elegant graphite frame with a rectangular backplate.

  • Quiet etched glass diffusers are surrounded by clear outer shades for a soft, luxurious touch.
  • The shades sit on an elegant graphite frame with a rectangular backplate.
  • Add a modern romance to the heart of your home with this lovely wall bracket.
  • Ideal for any bathroom.
  • Perfect for modern, Craftsman, or contemporary settings.
  • Measures 16-1/4-inch width by 7-3/8-inch height.
  • Uses two medium base bulbs that are sold separately (75w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$154.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Bath & Vanity
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
  • Transitional
Light Distribution Up/Down
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247235971
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Height 7.375 in
Height to Center 4.625 in
Note Weight of fixture exceeds NEC limits No
Weight 4.32 lb
Width 16.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads