PROG_P300098_009_PRODIMAGE
PROG_P300098_009_PRODIMAGE
PROG_laird_detail3_detailshot
PROG_P300099_009_backplate_PRODIMAGE
+5
PROG_Laird_Brushed_Nickel_GeneralLit

Laird Collection Four-Light Brushed Nickel Etched Glass Traditional Bath Vanity Light

$167.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300098-009

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Four-light bath & vanity in an Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 33-inch width by 8.25-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Heart and Classic collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
Transitional
Type
Vanity Light
UPC
785247216239
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
33 in x 7.25 in x 8.25 in
Height
8.25 in
Height to Center
5.875 in
Length
33 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.39 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93084511