PROG_P300095_020_PRODIMAGE
PROG_P300095_020_PRODIMAGE
PROG_laird_detail3_detailshot
PROG_P300095-020_facing-up-or-down
+4
PROG_P300095_020alt_PRODIMAGE

Laird Collection One-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

$57.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300095-020

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. One-light bath & vanity in an Antique Bronze finish.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for traditional and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.75-inch width by 9-inch height by 8-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Heart and Classic collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
Transitional
Type
Bath Sconce
UPC
785247217908
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.75 in x 8 in x 9 in
Height
9 in
Height to Center
3.625 in
Length
5.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.2 lb
Width
8 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
96

Resources

Instruction Sheet Number
93084510

Resources and downloads