text.skipToContent text.skipToNavigation

Lassiter Collection Brushed Nickel Three-Light Bath

by Progress Lighting 

Collection Name:  Lassiter

Catalog ID: P300258-009

Manifest a swoon-worthy lighting experience with the stunning blend of modern and traditional styles in this one-of-a-kind light fixture. Square tubing with clean, sharp angles demand your attention and appreciation. A beautiful brushed nickel finish coats a handsome rectangular backplate. Striking vintage light sockets boast their bold yet simple demeanors within the safety of sophisticated clear glass shades.

  • Striking vintage light sockets boast their bold yet simple demeanors within the safety of sophisticated clear glass shades.
  • A beautiful brushed nickel finish coats a handsome rectangular backplate.
  • A stunning blend of modern and traditional styles in a one-of-a-kind fixture.
  • Ideal for any bathroom.
  • Perfect for modern, new traditional, or contemporary settings.
  • Measures 24-inch width by 8-inch height.
  • Uses three medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$154.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Bath & Vanity
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Light Distribution Up/Down
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247236152
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.125 in
Height 8 in
Height to Center 5.625 in
Note Weight of fixture exceeds NEC limits No
Weight 4.64 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads