text.skipToContent text.skipToNavigation

Leap Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Leap

Catalog ID: P300134-009

Leap vanity fixtures feature tapered etched glass shades to complement contemporary design trends. Four-light bath & vanity in an Brushed Nickel finish.

  • Design complements contemporary home accents for transitional and modern interiors
  • Available in Brushed Nickel finish
  • Features tapered etched glass shades
  • Uses four 100 watt max, medium base lamps bulbs
  • Fixture mounts up or down to suit preference
  • Shop different sizes for Leap bath and vanity fixtures
  • Adds task lighting on either side - or above - of mirror to eliminate shadows on face when getting ready in the morning.

$155.65 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type Bathroom
Socket Base Type - Main E26
Style
  • Transitional
  • Modern
UPC 785247216611
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.125 in
Height 8.375 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 6.31 lb
Width 31.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads