text.skipToContent text.skipToNavigation

Legend Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Legend

Catalog ID: P2087-09

The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, One-light bath fixture is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Sculpted glass is smooth on the outside, with a subtle, nature-inspired pattern on the inside.
  • Subtle, nature-inspired pattern.

$25.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247186693
Warranty Length 1 year warranty

Dimensions

Depth 8 in
Gross Weight with Packaging 4.14 lb
Height 8.75 in
Height to Center 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.08 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes