text.skipToContent text.skipToNavigation

Legend Collection One-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Legend

Catalog ID: P2087-09

By Progress Lighting
$13.00 USD
Collection Name:  Legend
Catalog ID:  P2087-09
The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, One-light bath fixture is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Brushed Nickel finish.
  • Brushed Nickel finish.
  • Sculpted glass is smooth on the outside, with a subtle, nature-inspired pattern on the inside.
  • Subtle, nature-inspired pattern.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
Type Bath Sconce
UPC 785247186693
Warranty Length 1 year warranty

Dimensions

Depth 8 in
Gross Weight with Packaging 4.14 lb
Height 8.75 in
Height to Center 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.08 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources and Downloads

Specifications

Installation/Instructi