text.skipToContent text.skipToNavigation

Lucky Collection One-Light Brushed Nickel Frosted Prismatic Glass Coastal Bath Vanity Light

By Progress Lighting 

Collection Name:  Lucky

Catalog ID: P2115-09

By Progress Lighting
$68.53 USD
Collection Name:  Lucky
Catalog ID:  P2115-09
One-light bath from the Lucky Collection, with a distinctive design that evokes a vintage flair with finely crafted details. Light is beautifully illuminated through double prismatic frosted glass shades. Brushed Nickel finish.
  • Ideal for a bathroom, hallway, or foyer
  • Perfect for coastal and farmhouse style settings
  • Beautiful brushed nickel finish
  • Elegant frosted prismatic glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5-inch width by 8-inch height by 6.625-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner