PROG_P2117_09_PRODIMAGE
PROG_P2117_09_PRODIMAGE
PROG_P2117_09alt_PRODIMAGE
PROG_lucky_IMG_1871_detailshot
+1
PROG_P2117_09_facing-up-or-down
Discontinued
Clearance

Lucky Collection Three-Light Brushed Nickel Frosted Prismatic Glass Coastal Bath Vanity Light

$105.00 USD
$194.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2117-09

Collection name:

Lucky

Three-light bath from the Lucky Collection, with a distinctive design that evokes a vintage flair with finely crafted details. Light is beautifully illuminated through double prismatic frosted glass shades. Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for coastal and farmhouse style settings
  • Beautiful brushed nickel finish
  • Elegant frosted prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 23.75-inch width by 7.625-inch height by 6.625-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Frosted Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Traditional/Casual
Type
Vanity Light
UPC
785247187737
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23.75 in x 6.625 in x 7.625 in
Gross Weight with Packaging
9.53 lb
Height
7.625 in
Height to Center
3.875 in
Length
23.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.58 lb
Width
6.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93057909

Resources and downloads