text.skipToContent text.skipToNavigation

Lucky Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Lucky

Catalog ID: P2117-15

Three-light bath from the Lucky Collection, with a distinctive design that evokes a vintage flair with finely crafted details. Light is beautifully illuminated through double prismatic frosted glass shades. Polished Chrome finish.

  • Distinctive design evokes a vintage flair.
  • Double prismatic frosted glass shades.
  • Finely crafted details.

$172.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Chrome
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Vanity Light
Glass Frosted Prismatic
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247188369
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.625 in
Gross Weight with Packaging 9.53 lb
Height 7.625 in
Height to Center 3.875 in
Note Weight of fixture exceeds NEC limits No
Weight 6.58 lb
Width 23.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads