PROG_P2801_15_PRODIMAGE
PROG_P2801_15_PRODIMAGE
PROG_P2801_15_facing-up-or-down
PROG_Lynzie_Polished_Chrome_GeneralLit
+1
PROG_P2801_15alt_PRODIMAGE

Lynzie Collection One-Light Polished Chrome Etched Opal Glass Modern Bath Vanity Light

$88.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2801-15

Collection name:

Lynzie

With a youthful, yet timeless flair, the Lynzie Collection brightens your day with its elegant form. An etched white, oval shaped glass shade is held upright by a delicate arm attached to a classic oval backplate coated in a polished chrome finish. Uncluttered and simple lines depict the gracefulness of this bath vanity collection and add visual interest without complexity. Ideal for a bathroom, hallway, or foyer in modern and transitional style settings, this versatile design can be mounted with the glass facing up or down for more design flexibility.

  • The Lynzie Vanity Light Collection offers an elegant appeal to a bathroom or powder room
  • Its uncluttered and simple lines are perfect for modern and transitional style settings
  • A delicate arm is attached to a classic oval backplate and coated in a bright polished chrome finish
  • Soft illumination is cast from an elegant etched opal oval glass shade
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 5.25-inch width by 10.5-inch height by 5.625-inch (extends from wall)
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Bath Sconce
UPC
785247156054
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.625 in
Dimensions
5.25 in x 5.625 in x 10.5 in
Gross Weight with Packaging
6 lb
Height
10.5 in
Height to Center
6.875 in
Length
5.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
6 lb
Width
5.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
96

Resources

Instruction Sheet Number
93024878