text.skipToContent text.skipToNavigation

Madison Collection Four-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Madison

Catalog ID: P3164-20

By Progress Lighting
$201.41 USD
Collection Name:  Madison
Catalog ID:  P3164-20
Antique Bronze Four-light wall bracket with white etched glass. Glass in a clean, simple domed shape provides even, diffused illumination. Fixture can be installed facing upwards or downwards.
  • Ideal for a bathroom
  • Perfect for traditional and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 37.5-inch width by 8-inch height by 9-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Hansford and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner