PROG_P3161_20_PRODIMAGE
PROG_P3161_20_PRODIMAGE
PROG_P3161_20_facing-up-or-down
PROG_P3161_20alt_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Madison Collection One-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

$71.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3161-20

Collection name:

Madison

Antique Bronze One-light wall bracket with white etched glass. Glass in a clean, simple domed shape provides even, diffused illumination. Fixture can be installed facing upwards or downwards.

  • Refresh a bathroom, vanity or powder room with a light fixture from the Madison Collection
  • Perfect for traditional and transitional style settings
  • The gracefully extended arms are coated in a beautiful antique bronze finish
  • Mount the light fixture facing up or down
  • Measures 7.625-inch width by 8-inch height by 9.25-inch (extends from wall)
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Bath Sconce
UPC
785247130627
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9.25 in
Dimensions
7.625 in x 9.25 in x 8 in
Gross Weight with Packaging
4.4 lb
Height
8 in
Height to Center
5 in
Length
7.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.4 lb
Width
9.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
60

Resources

Instruction Sheet Number
93002402