text.skipToContent text.skipToNavigation

Metric Collection One-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Metric

Catalog ID: P2193-15

By Progress Lighting
$77.66 USD
Collection Name:  Metric
Catalog ID:  P2193-15
Enjoy a cool and sleek modern design with the one-light bath & vanity in the Metric Collection. A simple, etched opal glass shade nestles inside a die-cast frame - that is finished in Polished Chrome - providing light above and below the fixture.
  • Ideal for a bathroom, hallway, or foyer
  • Perfect for coastal and modern style settings
  • Crisp polished chrome finish
  • Elegant etched glass shade with painted white inside
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.625-inch width by 8-inch height by 5.25-inch (extends from wall)
  • Certifications: UL-CUL Dry Location Listed
  • Pairs with the Ratio collection by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner