text.skipToContent text.skipToNavigation

Mingle Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Mingle

Catalog ID: P2163-20

Three-light bath & vanity fixture features a concentric circular pattern in an antique bronze metal shade that surrounds natural parchment glass. The softly pattern diffused light sets the right mood for a variety of bath and vanity settings. Mounts in up or down position.

  • Decorative metal frame with alternating circular shapes.
  • Softly patterned light.
  • Natural parchment glass.

$200.42 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Bronze
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Etched Spotted
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Bohemian
  • Mid-Century Modern
  • Transitional
UPC 785247197002
Warranty Length 1 year warranty

Dimensions

Depth 6.25 in
Gross Weight with Packaging 5.68 lb
Height 7.25 in
Height to Center 2.875 in
Note Weight of fixture exceeds NEC limits No
Weight 7.5 lb
Width 23.875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes