PROG_P2850_15_PRODIMAGE
PROG_P2850_15_PRODIMAGE
PROG_P2850_15alt_PRODIMAGE
PROG_mod sconce_IMG_4033crop_detailshot
PROG_mod sconce_IMG_4030_detailshot

Mod Collection One-Light Bath & Vanity

$97.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2850-15

Collection name:

Mod

Giving a nod to the space age with mid-century modern appeal, Mod features a sleek linear frame in a Polished Chrome finish. Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes. This one-light fixture can be used in the bath and vanity or as a complimentary wall sconce.

  • Refresh a bathroom, vanity or powder room with a light fixture from the Mod Collection
  • Perfect for mid-century modern and modern style settings
  • Features a sleek linear frame in a Polished Chrome finish.
  • Mount the light fixture facing up or down
  • Measures 5.875-inch width by 7.75-inch height by 7.375-inch (extends from wall)
  • Use 1 candelabra base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Mid-Century Modern
  • Modern
Type
Bath Sconce
UPC
785247201228
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.375 in
Dimensions
5.875 in x 7.375 in x 7.75 in
Height
7.75 in
Height to Center
3.875 in
Length
5.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.26 lb
Width
7.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
80

Resources

Instruction Sheet Number
93067942

Resources and downloads