text.skipToContent text.skipToNavigation

Mod Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Mod

Catalog ID: P2856-15

Giving a nod to the space age with mid-century modern appeal, Mod features a sleek linear frame in a Polished Chrome finish. Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes. This three-light fixture can be used in the bath and vanity works with wide variety of styles.

  • Gives a nod to the space age with mid-century modern appeal.
  • Features a sleek linear frame in a Polished Chrome finish.
  • Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes.

$166.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Chrome
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Mid-Century Modern
UPC 785247201242
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.375 in
Height 6.75 in
Height to Center 2.375 in
Note Weight of fixture exceeds NEC limits No
Weight 7.61 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes