text.skipToContent text.skipToNavigation

Moore Collection Three-Light Polished Nickel White Opal Glass Luxe Bath Vanity Light

By Progress Lighting 

Collection Name:  Moore

Catalog ID: P300282-104

By Progress Lighting
$196.35 USD
Collection Name:  Moore
Catalog ID:  P300282-104
Your life is busy and hectic, but your home can be an oasis of tranquility and calm under the classic, timeless glow of this classic light fixture. Angelic white opal glass shades affixed to a simple metal bar in a delicate design. A smooth, square backplate coated in a beautifully understated polish nickel finish serves as a stunning backdrop for this must-have light fixture. This bath light is designed to use with G9 LED light bulbs.
  • Ideal for a bathroom
  • Perfect for luxe and modern style settings
  • Subtle polished nickel finish
  • Crisp white opal glass shades
  • Mount the light fixture facing up or down
  • Includes 3 LEDs (5 W)
  • dimmable
  • Measures 21.625-inch width by 6.75-inch height by 5.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List