text.skipToContent text.skipToNavigation

Orbitz Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Orbitz

Catalog ID: P3057-20

Two-light bath fixture with arching support arms to provide the distinctive good look to Orbit. Modern, but with a sense of formality, the Antique Bronze finish is the perfect complement to the carefully crafted metal fittings. Opal glass shades rest atop the frame to provide pleasing illumination. This fixture can be installed with the glass facing up or down to suit your preference.

  • Antique Bronze shapely base with circular details.
  • Arching support arms give Orbit essence.
  • White Opal glass shades rest atop the frame.
  • Mount up or down for pleasing illumination.

$172.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Opal etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Modern
  • Farmhouse
  • Transitional
UPC 785247169511
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.25 in
Gross Weight with Packaging 5.72 lb
Height 7.5 in
Height to Center 5 in
Note Weight of fixture exceeds NEC limits No
Weight 5.72 lb
Width 13 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads