PROG_P300184_015-30h_PRODIMAGE
PROG_P300184_015-30h_PRODIMAGE
PROG_P300184_015-30hlit_PRODIMAGE
PROG_P300184_015-30v_PRODIMAGE
+5
PROG_P300184_015-30_horizontal-or-vertical

Parallel LED Collection 32" Linear LED Bath & Vanity

$268.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300184-015-30

Collection name:

Parallel LED

32" Parallel LED bath and vanity fixtures feature a tubular opal glass diffuser paired with a simple, modern oval metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications, and can be installed vertically or horizontally. Polished Chrome finish.

  • Ideal for a bathroom
  • Perfect for luxe, mid-century modern, and modern style settings
  • Crisp polished chrome finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (50 W), 2872 lumens, 3000 K, 90 CRI, dimmable
  • Measures 4.75-inch width by 32-inch height by 2.75-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P300184-015-30

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern

LM-79 Lumens

2872 lm

LM-79 Lumens per Watt

54.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-10 °C

Style

  • Luxury
  • Modern
  • Mid-Century Modern

Type

Bath Bar

UPC

785247224265

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.75 in x 2.75 in x 32 in

Height

32 in

Height to Center

2.375 in

Length

4.75 in

Weight

2.06 lb

Width

2.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.417 A

Frequency Rating

60 Hz

Lamp Wattage

50 W

Lumens Per Watt

54.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

49

Resources

Instruction Sheet Number

93093061