text.skipToContent text.skipToNavigation

Parallel LED Collection 32" Linear LED Bath & Vanity

by Progress Lighting 

Collection Name:  Parallel LED

Catalog ID: P300184-009-30

32" Parallel LED bath and vanity fixtures feature a tubular opal glass diffuser paired with a simple, modern oval metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications, and can be installed vertically or horizontally. Brushed Nickel finish.

  • A cylindrical design pairs with an oval back plate to create a harmonious design
  • 32" linear 50-watt LED bath fixture
  • Etched white glass
  • Brushed Nickel finish
  • Integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Measures 4 3/4" W x 32" H
  • 2872 lumens 54 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Can be mounted on the wall vertically or horizontally
  • Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe
  • Steel construction
  • ADA compliant
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed

Standard Product

$239.36 USD

Available to purchase from

Product Details

General

Application Heavy Duty Industrial
Base Type LED
Can be mounted up or down No
Color Black Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Cord Range 0.220"-0.385"(5.6-9.8)
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath Bar
Glass Etched White
Insulation Insulated Body
Item Type 15A Midget Twist-Lock® Valise® Connector
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Basic Solid State
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Material Nylon
Material - Mounting Hardware Cord Mounted
Mount location Wall
Mounting for outlet box included plate
Number Of Poles 2-Pole
Number of Lamps 1
Number of Lamps Total 1
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type Connector Body
UPC 785247224272 783585237251
Warranty Length 5-year Limited Warranty

Dimensions

Depth 2.75 in
Dimensions 1.06 in x 1.06 in x 1.77 in
Display Size Midget Locking
Height 32 in 1.77 in
Height to Center 2.375 in
Length 1.06 in
Weight 2.06 lb 0.05 lb
Width 1.06 in 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 15 A 0.417 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Lamp Wattage 50 W
Power Factor Greater than 0.90
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cable Range 0.220 - 0.385 in
Conductor Range #14 AWG to #12 AWG
Number Of Wires 2-Wire
Wire Size #18 AWG to #14 AWG

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498
Meets FCC Title 47, Part 15 Class B
JA8 2016
Nema Rating ML-1R
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 10

Resources/Downloads

Specifications