PROG_P300091_020-30_PRODIMAGE
PROG_P300091_020-30_PRODIMAGE
PROG_ponder_detail2_detailshot
PROG_P300091_020-30lit_PRODIMAGE
+3
PROG_ponder_detail1_detailshot
Discontinued
Clearance

Ponder Collection Two-Light LED Bath & Vanity

$45.18 USD
$172.92 USD

Brand:

Progress Lighting

Catalog ID:

P300091-020-30

Collection name:

Ponder LED

Two-light LED bath & vanity fixture with dual finishes of Antique Bronze and Satin Brass accents. Ponder vanity fixtures with prismatic glass shades offer a sleek, industrial-inspired appearance. Etched prismatic glass is framed within a die cast bezel to enhance visual interest in Urban Industrial or Farmhouse-style interiors.

  • Two-light 9W LED bath fixture
  • LED source offers energy and maintenance savings benefits
  • Popular Antique Bronze finish with satin brass accents
  • Prismatic glass shades offer a sleek, industrial-inspired appearance
  • Etched prismatic glass is framed within a die cast bezel to enhance visual interest
  • Includes two 9-watt replaceable LED modules
  • 624 lumens per module (source) - 60-watt equivalent
  • Warm white, 3000K, color temperature
  • Versatile fixture enhances Urban Industrial, Coastal or Farmhouse-style interiors
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched Ribbed
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
LM-79 Lumens
1075 lm
LM-79 Lumens per Watt
57.5 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Urban Industrial
  • Farmhouse
  • Coastal
Sub Brand
Progress LED
Type
Vanity Light
UPC
785247220991
Warranty Length
5-year Limited Warranty

Dimensions

Depth
3.625 in
Dimensions
16.125 in x 3.625 in x 4.625 in
Height
4.625 in
Height to Center
2.375 in
Length
16.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.88 lb
Width
3.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.15 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
57.5 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
112

Resources

Instruction Sheet Number
93088692