text.skipToContent text.skipToNavigation

Prosper Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Prosper

Catalog ID: P2151-20

Inspire guests to your home with a midcentury, modern design when you install this two-light bath fixture from Progress Lighting. The bronze frame conveys a sense of elegance, while the lightbulbs flicker inside the seeded glass shades. Two-light bath with polished seeded glass etched inside in a modern graph design inspired frame.

  • Antique Bronze finish.
  • Polished seeded glass.
  • Modern graph design inspired frame.
  • Measures 7-1/2 inches x 19-5/8 inches.
  • CSA listed.

$31.00 USD

Product Details

General

Can be mounted up or down No
Category General Bath & Vanity
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Antique Seeded
Lamp Included No
Lamp Shape G9
Lamp Type G9
Lamp Type Actual G9
Lamp Type Basic Halogen
Lifestyle
  • New Traditional
  • Traditional
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main G9
Socket Type sockets
Socket type material porcelain
Style New Traditional
UPC 785247192304
Warranty Length 1 year warranty

Dimensions

Depth 10 in
Gross Weight with Packaging 3.59 lb
Height 7.5 in
Height to Center 4.375 in
Note Weight of fixture exceeds NEC limits No
Weight 6.75 lb
Width 19.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes