PROG_P2160_31_PRODIMAGE
PROG_P2160_31_PRODIMAGE
play
360 View
play
Replay_P2160-31
+8
PROG_PL_1595_eComm Collection Graphics_4.5_Replay_B_GeneralLit

Replay Collection Four-Light Textured Black Etched Glass Modern Bath Vanity Light

$181.39 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2160-31

Collection name:

Replay

Four-light bath & vanity from the Replay Collection is highlighted by a clean, linear form paired with etched white glass. A pleasingly elegant frame enhances a simplified modern look within the Replay collection. Black finish.

  • Ideal for a bathroom
  • Perfect for modern and transitional style settings
  • Classic textured black finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent) compatible with dimmable bulbs
  • Measures 31.125-inch width by 7.875-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Alexa, Tobin, and Markor collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Transitional
  • Modern
Type
Vanity Light
UPC
785247212903
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6 in
Dimensions
31.125 in x 6 in x 7.875 in
Height
7.875 in
Height to Center
5.25 in
Length
31.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.72 lb
Width
6 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
35

Resources

Instruction Sheet Number
93062902

Resources and downloads