text.skipToContent text.skipToNavigation

Replay Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Replay

Catalog ID: P2131-104

One-light wall bracket from the Replay Collection, smooth forms, linear details and a pleasingly elegant arm enhances a simplified modern look. Polished Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant arm.
  • Simplified modern look.

$57.31 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Modern
UPC 785247185849
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6 in
Gross Weight with Packaging 1.2 lb
Height 9.75 in
Height to Center 7.25 in
Note Weight of fixture exceeds NEC limits No
Weight 0.8 lb
Width 5.125 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads