text.skipToContent text.skipToNavigation

Replay Collection Two-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Replay

Catalog ID: P2158-09

By Progress Lighting
$93.06 USD
Collection Name:  Replay
Catalog ID:  P2158-09
Two-light bath & vanity from the Replay Collection, smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Fixture can be mounted up or down. Brushed Nickel finish.
  • Ideal for a bathroom and powder room.
  • Perfect for modern and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched painted white glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 13-inch width by 7.875-inch height by 6-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Alexa, Tobin, and Markor collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner