text.skipToContent text.skipToNavigation

Riley Collection Two-Light Brushed Nickel Clear Glass Modern Bath Vanity Light

By Progress Lighting 

Collection Name:  Riley

Catalog ID: P300277-009

By Progress Lighting
$138.60 USD
Collection Name:  Riley
Catalog ID:  P300277-009
Incorporate a sleek simplicity and natural beauty with the Riley Collection's Two-Light Brushed Nickel Bath. Clear glass shades offer rejuvenating illumination. The shades rest on a gorgeous brushed nickel frame with polished chrome finials for an overall design that exudes a feeling of tranquility and serenity.
  • Ideal for a bathroom and powder room.
  • Perfect for modern, new traditional, traditional, and transitional style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16.125-inch width by 8.25-inch height by 5.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Landree and Draper collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List