text.skipToContent text.skipToNavigation

Rush Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Rush

Catalog ID: P2715-20

The one-light bath & vanity in the Rush Collection is a compact linear bath and vanity collection with both modern and natural highlights. Etched opal glass and dual-finishes offer a fun play of reflection and lighting effects for the home. Antique bronze finish with natural brass highlights.

  • Antique Bronze finish with natural brass highlights.
  • Etched opal glass and dual-finishes.
  • Fun play of reflection and lighting effects for the home.

$27.00 USD

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Bronze
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath Sconce
Glass Etched Opal
Lamp Included No
Lamp Type G9
Lamp Type Actual G9
Lamp Type Basic halogen
Lifestyle Modern
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main G9
Socket Type socket
Socket type material ceramic
Style Modern
UPC 785247195039
Warranty Length 1 year warranty

Dimensions

Depth 7.875 in
Gross Weight with Packaging 2.88 lb
Height 4.5 in
Height to Center 2.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3.56 lb
Width 8.583 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes