text.skipToContent text.skipToNavigation

Streaming Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Streaming

Catalog ID: P2126-15

Inspired by current delivery methods in our modern world, Streaming provides a clean and uncluttered design. Featuring a polished chrome finish and clear glass, no hardware is visible to distract this unique model. The fixture allows to be mounted up or down. In either orientation, a peak of light streams from the shade giving it the ultimate streaming effect. Four-light bath & vanity in a Polished Chrome finish.

  • Clean, uncluttered design with no visible hardware.
  • Super Clear Sandblasted glass.
  • Provides the ultimate streaming effect.
  • Can be mounted up or down.

$214.72 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Chrome
Color Generic grey
Construction Material - Main Steel
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Vanity Light
Glass Super Clear Sandblasted Inside
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Modern
  • Transitional
UPC 785247193592
Warranty Length 1 year warranty

Dimensions

Depth 4.75 in
Gross Weight with Packaging 7.72 lb
Height 5 in
Height to Center 2.5 in
Note Weight of fixture exceeds NEC limits No
Weight 10.36 lb
Width 30 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes