PROG_P300044_020_PRODIMAGE
PROG_P300044_020_PRODIMAGE
PROG_P300044_020alt_PRODIMAGE
PROG_P300044-020_facing-up-or-down
+3
PROG_P300044_020_lamp_PRODIMAGE
Discontinued
Clearance

Tilley Collection Three-Light Antique Bronze Coastal Bath Vanity Light

$123.00 USD
$238.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300044-020

Collection name:

Tilley

Rustic and vintage decor is a popular trend that can help transform your home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style. Three-light bath & vanity in a Antique Bronze finish.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and urban industrial style settings
  • Handsome antique bronze finish
  • Metal mesh shade with wooden rim
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 23.375-inch width by 8.375-inch height by 8.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Briarwood, Gulliver, and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Urban Industrial
  • Transitional
  • Coastal
  • Farmhouse
Type
Vanity Light
UPC
785247213047
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.375 in
Dimensions
23.375 in x 8.375 in x 8.375 in
Height
8.375 in
Height to Center
4.25 in
Length
23.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.15 lb
Width
8.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93076388