text.skipToContent text.skipToNavigation

Trinity Collection One-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Trinity

Catalog ID: P3190-20

By Progress Lighting
$62.92 USD
Collection Name:  Trinity
Catalog ID:  P3190-20
One-light bath fixture featuring soft angles, curving lines and etched glass shades that mount up or down. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Antique Bronze finish.
  • Ideal for a bathroom, hallway, or foyer
  • Perfect for traditional and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 6.5-inch width by 7.5-inch height by 9-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Markor, Classic, and Applause collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner