text.skipToContent text.skipToNavigation

Trinity Collection Two-Light Polished Chrome Etched Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Trinity

Catalog ID: P3191-15

By Progress Lighting
$119.24 USD
Collection Name:  Trinity
Catalog ID:  P3191-15
Two-light bath fixture featuring soft angles, curving lines and etched glass shades that mount up or down. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Polished Chrome finish.
  • Ideal for a bathroom and powder room.
  • Perfect for traditional and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 17.25-inch width by 8.125-inch height by 7.375-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Markor, Classic, and Applause collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner