PROG_P3027_09_PRODIMAGE
PROG_P3027_09_PRODIMAGE
PROG_P3027_09_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P3027_09alt_PRODIMAGE

Victorian Collection One-Light Brushed Nickel White Opal Glass Farmhouse Bath Vanity Light

$140.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3027-09

Collection name:

Victorian

Feeling nostalgic for simpler times, The Victorian Collection helps you create a vintage look in any room. This Brushed Nickel one-light bath fixture is boldly simple with pure white, triplex opal glass shades and precise metal fittings. Coordinates with Delta Faucet fixtures to provide a whole-room decorating solution. This fixture can be installed with the glass facing up or down to suit your preference.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for farmhouse, new traditional, traditional, and vintage electric style settings
  • Beautiful brushed nickel finish
  • Crisp white opal glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.625-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Solid Brass Cast
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
White Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
New Traditional
Sub Brand
Delta
Type
Bath Sconce
UPC
785247113675
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.25 in
Dimensions
5.625 in x 7.25 in x 8.75 in
Gross Weight with Packaging
4.5 lb
Height
8.75 in
Height to Center
4.125 in
Length
5.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.5 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
125

Resources

Instruction Sheet Number
022054